Gehäuseinformationen
| Gehäuse | Pins SOIC (D) | 14 |
| Betriebstemperaturbereich (°C) 0 to 70 |
| Gehäusemenge | Träger 50 | TUBE |
Merkmale von SN74AS20
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
Beschreibung von SN74AS20
These devices contain two independent 4-input positive-NAND gates.
They perform the Boolean functions
or
\ in positive
logic.
The SN54ALS20A and SN54AS20 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS20A and SN74AS20 are characterized for operation from 0°C to 70°C.