Gehäuseinformationen
| Gehäuse | Pins SSOP (DB) | 14 |
| Betriebstemperaturbereich (°C) -40 to 125 |
| Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von SN74LVC02A
- Operate from 1.65V to 3.6V
- Specified from –40°C to 85°C, –40°C to 125°C, and –55°C to 125°C
- Inputs accept voltages to 5.5V
- Max tpd of 4.4ns at 3.3V
- Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) >2V at VCC = 3.3V, TA = 25°C
- Latch-up performance exceeds 250mA per JESD 17
Beschreibung von SN74LVC02A
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as translators in a mixed 3.3V/5V system environment.
The device performs the Boolean function Y = A + B or Y = A ⋅ B in positive logic.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of this device as a translator in a mixed 3.3V/5V system environment.