Gehäuseinformationen
| Gehäuse | Pins TSSOP (PW) | 16 |
| Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von SN74LVC595A
- Operating range from 1.1V to 3.6V
- Over-voltage tolerant inputs support up to 5.5V independent of VCC
- Supports partial-power-down with back drive protection (Ioff)
-
High push-pull output drive strength:
- ±24mA at 3.3V
- ±8mA at 2.3V
- ±4mA at 1.65V
- Latch-up performance exceeds 250mAper JESD78
Beschreibung von SN74LVC595A
The SN74LVC595A device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3- state outputs. Separate clocks are provided for both the shift and storage registers. The shift register has a direct overriding clear ( /SRCLR) input, a serial (SER) input, and a serial output for cascading. When the output-enable ( /OE) input is high, all outputs except QH′ are in the high-impedance state.