Product details

Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 2 Interface type CMOS Analog input BW (MHz) 900 Features High Dynamic Range, Low Power Rating Catalog Peak-to-peak input voltage range (V) 2.25 Power consumption (typ) (mW) 164 Architecture SAR SNR (dB) 74 ENOB (Bits) 12.8 SFDR (dB) 90 Operating temperature range (°C) -40 to 105 Input buffer No
Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 2 Interface type CMOS Analog input BW (MHz) 900 Features High Dynamic Range, Low Power Rating Catalog Peak-to-peak input voltage range (V) 2.25 Power consumption (typ) (mW) 164 Architecture SAR SNR (dB) 74 ENOB (Bits) 12.8 SFDR (dB) 90 Operating temperature range (°C) -40 to 105 Input buffer No
WQFN (RSB) 40 25 mm² (5 mm × 5 mm)
  • Dual channel
  • 14-bit 125 MSPS ADC
  • Noise floor: –153 dBFS/Hz
  • Ultra-low power with optimized power scaling: 82 mW/ch (125 MSPS)
  • Latency: 1 clock cycle
  • 14-Bit, no missing codes
  • INL: ±1.5 LSB; DNL: ±0.5 LSB
  • Reference: external or internal
  • Industrial temperature range: –40°C to +105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • DDR and Serial CMOS interface
  • Small footprint: 40-WQFN (5 mm × 5 mm) package
  • Single 1.8-V supply
  • Spectral performance (fIN = 5 MHz):
    • SNR: 74.0 dBFS
    • SFDR: 90-dBc HD2, HD3
    • SFDR: 100-dBFS worst spur
  • Spectral performance (fIN = 70 MHz):
    • SNR: 72.5 dBFS
    • SFDR: 70-dBc HD2, HD3
    • SFDR: 85-dBFS worst spur
  • Dual channel
  • 14-bit 125 MSPS ADC
  • Noise floor: –153 dBFS/Hz
  • Ultra-low power with optimized power scaling: 82 mW/ch (125 MSPS)
  • Latency: 1 clock cycle
  • 14-Bit, no missing codes
  • INL: ±1.5 LSB; DNL: ±0.5 LSB
  • Reference: external or internal
  • Industrial temperature range: –40°C to +105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • DDR and Serial CMOS interface
  • Small footprint: 40-WQFN (5 mm × 5 mm) package
  • Single 1.8-V supply
  • Spectral performance (fIN = 5 MHz):
    • SNR: 74.0 dBFS
    • SFDR: 90-dBc HD2, HD3
    • SFDR: 100-dBFS worst spur
  • Spectral performance (fIN = 70 MHz):
    • SNR: 72.5 dBFS
    • SFDR: 70-dBc HD2, HD3
    • SFDR: 85-dBFS worst spur

The ADC3644 device is a low-noise, ultra-low power, 14-bit, 125-MSPS dual-channel, high-speed analog-to-digital converter (ADC). Designed for low power consumption, the device delivers a noise spectral density of –153 dBFS/Hz, combined with very good linearity and dynamic range. The ADC3644 offers IF sampling support, which make the device an excellent choice for a wide range of applications. High-speed control loops benefit from the short latency of only one clock cycle. The ADC consumes only 82 mW/ch at 125 MSPS, and power consumption scales well with lower sampling rates.

The ADC3644 use a DDR or a serial CMOS interface to output the data offering lowest power digital interface, together with flexibility to minimize the number of digital interconnects. These devices are a pin-to-pin compatible family with different speed grades. These devices support the extended industrial temperature range of –40 to 105⁰C.

The ADC3644 device is a low-noise, ultra-low power, 14-bit, 125-MSPS dual-channel, high-speed analog-to-digital converter (ADC). Designed for low power consumption, the device delivers a noise spectral density of –153 dBFS/Hz, combined with very good linearity and dynamic range. The ADC3644 offers IF sampling support, which make the device an excellent choice for a wide range of applications. High-speed control loops benefit from the short latency of only one clock cycle. The ADC consumes only 82 mW/ch at 125 MSPS, and power consumption scales well with lower sampling rates.

The ADC3644 use a DDR or a serial CMOS interface to output the data offering lowest power digital interface, together with flexibility to minimize the number of digital interconnects. These devices are a pin-to-pin compatible family with different speed grades. These devices support the extended industrial temperature range of –40 to 105⁰C.

Download View video with transcript Video

Our ADC3660 family won the 2021 World Electronics Achievement Awards (WEAA) Product of the Year in the Amplifier/Data Conversion category.

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
ADC3664 ACTIVE Dual-channel, 14-bit, 125-MSPS, high-SNR, low-power ADC with SLVDS interface P2P compatible with higher speed
ADC3643 ACTIVE Dual-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) P2P compatible with higher speed

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet ADC3644 14-bit, 125-MSPS, Low-noise, Low Power Dual Channel ADC datasheet PDF | HTML Mar 16, 2020
Application note High-Speed ADC: How to Properly Terminate Single-ended CMOS Digital Outputs Dec 9, 2020
Application note High Speed SAR ADC: Data Rate, Performance, and Pin Count Optimization PDF | HTML Dec 8, 2020
Analog design Journal How to simplify AFE filtering via high‐speed ADCs with internal digital filters Jan 10, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3644EVM — ADC3644 evaluation module for dual-channel, 14-bit, 125MSPS, low-noise, ultra-low-power ADC

The ADC3644 evaluation module (EVM) is designed to evaluate the ADC3644 family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC3644, a 14-bit, dual-channel 125MSPS ADC with CMOS interface and allows for evaluation of single or dual channel devices available in (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos