Información de empaque
| Encapsulado | Pines PDIP (N) | 14 |
| Rango de temperatura de funcionamiento (℃) -55 to 125 |
| Cant. de paquetes | Empresa de transporte 25 | TUBE |
Características para CD74AC32
- AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply
- Buffered inputs
- Speed of bipolar F, AS, and S, with significantly reduced power consumption
- Balanced propagation delays
- ±24mA output drive current
- Fanout to 15 F devices
- SCR-latchup-resistant CMOS process and circuit design
- Exceeds 2k V ESD protection per MIL-STD-883, method 3015
Descripción de CD74AC32
The ’AC32 devices are quadruple 2-input positive-OR gates. These devices perform the Boolean function Y = A • B or Y = A + B in positive logic.