Información de empaque
| Encapsulado | Pines PDIP (N) | 14 |
| Rango de temperatura de funcionamiento (℃) 0 to 70 |
| Cant. de paquetes | Empresa de transporte 25 | TUBE |
Características para SN74LS09
- Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPS
- Dependable Texas Instruments Quality and Reliability
Descripción de SN74LS09
These devices contain four independent 2-input AND gates. The open-collector outputs require pull-up resistors to perform correctly. They may be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.
The SN5409, SN54LS09, and SN54S09 are characterized for operation over the full military temperature range of -55°C to 125°C, The SN7409, SN74LS09, and SN74S09 are characterized for operation from 0°C to 70°C.