Información de empaque
| Encapsulado | Pines TQFP (PFB) | 48 |
| Rango de temperatura de funcionamiento (℃) -40 to 85 |
| Cant. de paquetes | Empresa de transporte 250 | JEDEC TRAY (5+1) |
Características para TPA3003D2
- 3-W/Ch Into an 8-
Load From 12-V Supply - Efficient, Class-D Operation Eliminates Heatsinks and Reduces Power Supply Requirements
- 32-Step DC Volume Control From 40 dB to 36 dB
- Third Generation Modulation Techniques
- Replaces Large LC Filter With Small Low-Cost Ferrite Bead Filter
- Thermal and Short-Circuit Protection
- APPLICATIONS
- LCD Monitors and TVs
- Powered Speakers
Descripción de TPA3003D2
The TPA3003D2 is a 3-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3003D2 can drive stereo speakers as low as 8
. The high efficiency of the TPA3003D2 eliminates the need for external heatsinks when playing music.
Stereo speaker volume is controlled with a dc voltage applied to the volume control terminal offering a range of gain from 40 dB to 36 dB.