Product details

Rating Catalog Integrated isolated power No Isolation rating Reinforced Number of channels 3 Forward/reverse channels 2 forward / 1 reverse Default output High, Low Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (V/µs) 100000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Current consumption per channel (DC) (typ) (mA) 1 Current consumption per channel (1 Mbps) (typ) (mA) 1.65 Creepage (min) (mm) 8 Clearance (min) (mm) 8 TI functional safety category Functional Safety-Capable
Rating Catalog Integrated isolated power No Isolation rating Reinforced Number of channels 3 Forward/reverse channels 2 forward / 1 reverse Default output High, Low Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (V/µs) 100000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Current consumption per channel (DC) (typ) (mA) 1 Current consumption per channel (1 Mbps) (typ) (mA) 1.65 Creepage (min) (mm) 8 Clearance (min) (mm) 8 TI functional safety category Functional Safety-Capable
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • 50 Mbps data rate
  • Robust isolation barrier:
    • High lifetime at 1500 VRMS working voltage
    • Up to 5000 VRMS isolation rating
    • Up to 10 kV surge capability
    • ±150 kV/µs typical CMTI
  • Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
  • 1.71 V to 5.5 V level translation
  • Default output high (ISO6731) and low (ISO6731F) options
  • Wide temperature range: –40°C to 125°C
  • 1.6 mA per channel typical at 1 Mbps
  • Low propagation delay: 11 ns typical
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) Package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications
  • 50 Mbps data rate
  • Robust isolation barrier:
    • High lifetime at 1500 VRMS working voltage
    • Up to 5000 VRMS isolation rating
    • Up to 10 kV surge capability
    • ±150 kV/µs typical CMTI
  • Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
  • 1.71 V to 5.5 V level translation
  • Default output high (ISO6731) and low (ISO6731F) options
  • Wide temperature range: –40°C to 125°C
  • 1.6 mA per channel typical at 1 Mbps
  • Low propagation delay: 11 ns typical
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) Package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications

The ISO6731 device is a high-performance, triple-channel digital isolators ideal for cost-sensitive applications requiring up to 5000 VRMS isolation ratings per UL 1577. This device is also certified by VDE, TUV, CSA, and CQC.

The ISO6731 devics provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier. This device comes with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications. The ISO6731 device has two forward and one reverse-direction channels. In the event of input power or signal loss, the default output is high for the device without suffix F and low for the device with suffix F. See Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this device helps prevent noise currents on data buses, such as UART, SPI, RS-485, RS-232, and CAN from damaging sensitive circuitry. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO6731 device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO6731 device is available in a 16-pin SOIC wide-body (DW) package and is a pin-to-pin upgrade to the older generations.

The ISO6731 device is a high-performance, triple-channel digital isolators ideal for cost-sensitive applications requiring up to 5000 VRMS isolation ratings per UL 1577. This device is also certified by VDE, TUV, CSA, and CQC.

The ISO6731 devics provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier. This device comes with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications. The ISO6731 device has two forward and one reverse-direction channels. In the event of input power or signal loss, the default output is high for the device without suffix F and low for the device with suffix F. See Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this device helps prevent noise currents on data buses, such as UART, SPI, RS-485, RS-232, and CAN from damaging sensitive circuitry. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO6731 device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO6731 device is available in a 16-pin SOIC wide-body (DW) package and is a pin-to-pin upgrade to the older generations.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ISO7731 ACTIVE Robust EMC, triple-channel, 2/1, reinforced digital isolator Pin-to-pin upgrade with higher performance

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO6741DWEVM — ISO67xx general-purpose, triple- or quad-channel digital isolator evaluation module

ISO6741DWEVM is an evaluation module used to evaluate the low speed, general purpose, triple- or quad channel-digital isolator ISO67xx in 16-Pin WB SOIC package (package code-DW). The EVM features enough test points and jumper options for one to evaluate the device with minimal external components.
User guide: PDF | HTML
Not available on TI.com
Simulation model

ISO6731 IBIS Model

SLAM353.ZIP (92 KB) - IBIS Model
Simulation model

ISO6731 PSpice Transient Model

SLLM483.ZIP (887 KB) - PSpice Model
Reference designs

TIDA-010243 — Three-phase current transformer e-meter reference design with standalone ADC

This reference design implements Class 0.1 three-phase energy measurement using a high-performance, multichannel analog-to-digital converter (ADC), which samples current transformers (CT) at 8 kHz to measure the current and voltage of each leg of the AC mains. This reference design achieves high (...)
Design guide: PDF
Package Pins Download
SOIC (DW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos