パッケージ情報
パッケージ | ピン数 HLQFP (NNB) | 128 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 60 | JEDEC TRAY (10+1) |
ADC081500 の特徴
Key Specifications
Resolution |
8 Bits |
Max Conversion Rate |
1.5 GSPS (min) |
Bit Error Rate |
10
|
ENOB @ 748 MHz Input |
7.3 Bits (typ) |
DNL |
±0.15 LSB (typ) |
Power Consumption |
Operating |
1.2 W (typ) |
Power Down Mode |
3.5 mW (typ) |
ADC081500 に関する概要
The ADC081500 is a low power, high performance CMOS analog-to-digital converter that digitizes signals to 8 bits resolution
at sample rates up to 1.7 GSPS. Consuming a typical 1.2 W at 1.5 GSPS from a single 1.9 Volt supply, this device is guaranteed
to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the
fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the self-calibration
scheme enable a very flat response of all dynamic parameters beyond Nyquist, producing a high 7.3 ENOB with a 748 MHz input
signal and a 1.5 GHz sample rate while providing a 10
The converter output has a 1:2 demultiplexer that feeds two LVDS buses and reduces the output data rate on each bus to one-half the sample rate.
The converter typically consumes less than 3.5 mW in the Power Down Mode and is available in a 128-lead, thermally enhanced
exposed pad LQFP and operates over the Industrial (-40°C