パッケージ情報
パッケージ | ピン数 VQFN (RHP) | 28 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 250 | SMALL T&R |
ADS8370 の特徴
- 600-kHz Sample Rate
- ±0.5 LSB Typ, ±1.25 LSB Max INL
- ±0.4 LSB Typ, ±0.75 LSB Max DNL
- 16-Bit NMC
- SINAD 89.5 dB, SFDR 119 dB at fi = 1 kHz
- High-Speed Serial Interface up to 40 MHz
- Onboard Reference Buffer
- Onboard 4.096-V Reference
- Pseudo-Differential Input, 0 V to 4.2 V
- Onboard Conversion Clock
- Selectable Output Format, 2's Complement or Straight Binary
- Zero Latency
- Wide Digital Supply
- Low Power:
- 110 mW at 600 kHz
- 15 mW During Nap Mode
- 10 µW During Power Down
- 28-Pin 6 x 6 QFN Package
- Pin compatible With 18-Bit ADS8380
- APPLICATIONS
- Medical Instruments
- Optical Networking
- Transducer Interface
- High Accuracy Data Acquisition Systems
- Magnetometers
ADS8370 に関する概要
The ADS8370 is a high performance 16-bit, 600-kHz A/D converter with single-ended (pseudo-differential) input. The device includes an 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8370 offers a high-speed CMOS serial interface with clock speeds up to 40 MHz.
The ADS8370 is available in a 28 lead 6 × 6 QFN package and is characterized over the industrial -40°C to 85°C temperature range.