パッケージ情報
パッケージ | ピン数 SOP (DUB) | 8 |
動作温度範囲 (℃) -40 to 105 |
パッケージ数量 | キャリア 350 | LARGE T&R |
AMC1200-Q1 の特徴
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Temperature Grade 2: 40°C to 105°C
- HBM ESD Classification Level H2
- CDM ESD Classification Level C3B
- ±250-mV Input Voltage Range Optimized for
Shunt Resistors - Very Low Nonlinearity: 0.075% (max)
with 5-V High-Side Supply - Low Offset Error: 1.5 mV (max)
- Low Noise: 3.1 mVRMS (typical)
- Low High-Side Supply Current:
8 mA (max) at 5 V - Input Bandwidth: 60 kHz (min)
- Fixed Gain: 8 (0.5% accuracy)
- High Common-Mode Rejection Ratio:
108 dB (typical) - 3.3-V Operation on Low-Side
- Certified Galvanic Isolation:
- UL1577 and VDE V 0884-10 Approved
- Isolation Voltage: 4250 VPEAK
- Working Voltage: 1200 VPEAK
- Transient Immunity: 10 kV/\xECs (min)
- Typical 10-Year Lifespan at Rated Working
Voltage (see Application Report, SLLA197
AMC1200-Q1 に関する概要
The AMC1200-Q1 is a precision isolation amplifier with the output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier is certified to provide galvanic isolation of up to 4250 VPEAK according to UL1577 and VDE V 0884-10. Used in conjunction with isolated power supplies, this device prevents noise currents on a high common-mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.
The input of the AMC1200-Q1 is optimized for direct connection to shunt resistors or other low-voltage level signal sources. The performance of the device supports accurate current control, resulting in systemlevel power saving and (especially in motor-control applications) lower torque ripple. The common-mode voltage of the output signal is automatically adjusted to either the 3-V or 5-V low-side supply.
The AMC1200-Q1 is available in a wide-body, 8-pin SOIC package (DWV) and a gullwing, 8-pin SOP package (DUB).