パッケージ情報
パッケージ | ピン数 DSBGA (YFP) | 6 |
動作温度範囲 (℃) 0 to 125 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
BQ25101 の特徴
- Charging
- 1% Charge Voltage Accuracy
- 10% Charge Current Accuracy
- Supports Applications for Very Low
Charge Currents - 10 mA to 250 mA - Supports minimum 1-mA Charge
Termination Current - Ultra Low Battery Output Leakage
Current - Maximum 75 nA - Adjustable Termination and Precharge
Threshold - High voltage Chemistry Support: 4.35 V
with bq25100H/01H, 4.30 V with bq25100A
- Protection
- 30-V Input Rating; with 6.5-V Input
Overvoltage Protection - Input Voltage Dynamic Power Management
- 125°C Thermal Regulation; 150°C
Thermal Shutdown Protection - OUT Short-Circuit Protection and ISET
Short Detection - Operation over JEITA Range via Battery
NTC – 1/2 Fast-Charge-Current at
Cold, 4.06 V (bq25100/01) or 4.2 V
(bq25100H/01H) at Hot - Fixed 10 Hour Safety Timer
- 30-V Input Rating; with 6.5-V Input
- System
- Automatic Termination and Timer
Disable Mode (TTDM) for Absent Battery
Pack - Available in Small 1.60 mm × 0.90 mm
DSBGA Package
- Automatic Termination and Timer
BQ25101 に関する概要
The bq2510x series of devices are highly integrated Li-Ion and Li-Pol linear chargers targeted at space-limited portable applications. The high input voltage range with input overvoltage protection supports low-cost unregulated adapters.
The bq2510x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer.
The battery is charged in three phases: conditioning, constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded.
The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq2510x. The fast charge current value is also programmable via an external resistor.