パッケージ情報
パッケージ | ピン数 TSSOP (PW) | 24 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 60 | TUBE |
BQ33100 の特徴
- Fully integrated 2-, 3-, 4-, and 5-series Super Capacitor Manager
- Can be used with up to 9-series capacitors without individual integrated capacitor monitoring and balancing
- Active capacitor voltage balancing
- Prevents super capacitor overvoltage during charging
- Capacitor health monitoring
- Capacitance learning
- ESR measurement
- Operation status
- State-of-charge
- State-of-health
- Charging voltage and current reports
- Safety alerts with optional pin indication
- Integrated protection monitoring and
control
- Overvoltage
- Short circuit
- Excessive temperature
- Excessive capacitor leakage
- 2-wire SMBus serial communications
- High-accuracy 16-bit delta-sigma ADC with a 16-channel multiplexer for
measurement
- Used for voltage, current, and temperature
- Low power consumption
- < 660 µA in NORMAL operating mode
- < 1 µA in SHUTDOWN mode
- Wide operating temperature: –40°C to +85°C
BQ33100 に関する概要
The Texas Instruments BQ33100 Super Capacitor Manager is a fully integrated, single-chip solution that provides a rich array of features for charge control, monitoring, and protection for either 2-, 3-, 4-, or 5-series super capacitors with individual capacitor monitoring and balancing or up to 9-series capacitors with only the stack voltage being measured. With a small footprint of 7.8 mm × 6.4 mm in a compact 24-pin TSSOP package, the BQ33100 maximizes functionality and safety while dramatically increasing ease of use and cutting the solution cost and size for super capacitor applications.
Using its integrated high-performance analog peripherals, the BQ33100 battery manager measures and maintains an accurate record of available capacitance, state-of-health, voltage, current, temperature, and other critical parameters in super capacitors, and reports the information to the system host controller over a 2-wire SMBus 1.1 compatible interface.
The BQ33100 provides firmware-controlled protection on overvoltage, overtemperature, and overcharge, along with hardware-controlled protection for overcurrent in discharge and short circuit protection during charge and discharge.