パッケージ情報
パッケージ | ピン数 SOIC (DW) | 20 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 2,000 | LARGE T&R |
DRV8803 の特徴
- 4-Channel Protected Low-Side Driver
- Four NMOS FETs With Overcurrent Protection
- Integrated Inductive Clamp Diodes
- Parallel Interface
- DW Package: 1.5-A (Single Channel On) /
800-mA (Four Channels On) Maximum Drive
Current per Channel (at 25°C) - PWP Package: 2-A (Single Channel On) /
1-A (Four Channels On) Maximum Drive Current
per Channel (at 25°C, With Proper PCB
Heatsinking) - 8.2-V to 60-V Operating Supply Voltage Range
- Thermally Enhanced Surface Mount Package
DRV8803 に関する概要
The DRV8803 provides a 4-channel low side driver with overcurrent protection. It has built-in diodes to clamp turnoff transients generated by inductive loads and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads.
In the SOIC (DW) package, the DRV8803 can supply up to 1.5-A (one channel on) or 800-mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, it can supply up to 2-A (one channel on) or 1-A (four channels on) continuous output current per channel, at 25°C with proper PCB heatsinking.
The device is controlled through a simple parallel interface.
Internal shutdown functions are provided for over current protection, short circuit protection, undervoltage lockout and overtemperature and faults are indicated by a fault output pin.
The DRV8803 is available in a 20-pin thermally-enhanced SOIC package and a 16-pin HTSSOP package (Eco-friendly: RoHS & no Sb/Br).