パッケージ情報
パッケージ | ピン数 WQFN (RTY) | 16 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
DRV8833 の特徴
- Dual-H-Bridge Current-Control Motor Driver
- Can Drive Two DC Motors or One Stepper
Motor - Low MOSFET ON-Resistance: HS + LS 360
mΩ
- Can Drive Two DC Motors or One Stepper
- Output Current (at VM = 5 V, 25°C)
- 1.5-A RMS, 2-A Peak per H-Bridge in PWP
and RTY Package
Options - 500-mA RMS, 2-A Peak per H-Bridge in PW
Package Option
- 1.5-A RMS, 2-A Peak per H-Bridge in PWP
- Outputs can be in Parallel for
- 3-A RMS, 4-A Peak (PWP and RTY)
- 1-A RMS, 4-A Peak (PW)
- Wide Power Supply Voltage Range:
2.7 to 10.8 V - PWM Winding Current Regulation and Current
Limiting - Thermally Enhanced Surface-Mount Packages
DRV8833 に関する概要
The DRV8833 device provides a dual bridge motor driver solution for toys, printers, and other mechatronic applications.
The device has two H-bridge drivers, and can drive two DC brush motors, a bipolar stepper motor, solenoids, or other inductive loads.
The output driver block of each H-bridge consists of N-channel power MOSFETs configured as an H-bridge to drive the motor windings. Each H-bridge includes circuitry to regulate or limit the winding current.
Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature. A low-power sleep mode is also provided.
The DRV8833 is packaged in a 16-pin WQFN package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).