パッケージ情報
パッケージ | ピン数 WQFN (RTE) | 16 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 250 | SMALL T&R |
DRV8833C の特徴
- Dual H-Bridge Motor Driver With Current Control
- 1 or 2 DC Motors or 1 Stepper Motor
- Low On-Resistance: HS + LS = 1735 mΩ
(Typical, 25°C)
- Output Current Capability (at VM = 5 V, 25°C)
- PWP (HTSSOP) Package
- 0.7-A RMS, 1-A Peak per H-Bridge
- 1.4-A RMS in Parallel Mode
- RTE (QFN) Package
- 0.6-A RMS, 1-A Peak per H-Bridge
- 1.2-A RMS in Parallel Mode
- PWP (HTSSOP) Package
- Wide Power Supply Voltage Range
- 2.7 to 10.8 V
- Integrated Current Regulation
- Easy Pulse-Width-Modulation (PWM) Interface
- 1.6-µA Low-Current Sleep Mode (at 5 V)
- Small Package and Footprint
- 16 HTSSOP (PowerPAD™) 5.00 × 6.40 mm
- 16 QFN (PowerPAD) 3.00 × 3.00 mm
- Protection Features
- VM Undervoltage Lockout (UVLO)
- Overcurrent Protection (OCP)
- Thermal Shutdown (TSD)
- Fault Indication Pin (nFAULT)
DRV8833C に関する概要
The DRV8833C provides a dual-bridge motor driver solution for toys, printers, and other mechatronic applications.
The device has two H-bridges and can drive two DC brushed motors, a bipolar stepper motor, solenoids, or other inductive loads.
Each H-bridge output consists of a pair of N-channel and P-channel MOSFETs, with circuitry that regulates the winding current. With proper PCB design, each H-bridge of the DRV8833C can drive up to 700-mA RMS (or DC) continuously, at 25°C with a VM supply of 5 V. The device can support peak currents of up to 1 A per bridge. Current capability is reduced slightly at lower VM voltages.
Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, UVLO, and overtemperature. A low-power sleep mode is also provided.