パッケージ情報
パッケージ | ピン数 PDIP (P) | 8 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 40 | TUBE |
LMC6042 の特徴
- Low supply current: 10 µA/Amp (typ)
- Operates from 4.5V to 15V single supply
- Ultra low input current: 2 fA (typ)
- Rail-to-rail output swing
- Input common-mode range includes ground
LMC6042 に関する概要
Ultra-low power consumption and low input-leakage current are the hallmarks of the LMC6042. Providing input currents of only 2 fA typical, the LMC6042 can operate from a single supply, has output swing extending to each supply rail, and an input voltage range that includes ground.
The LMC6042 is ideal for use in systems requiring ultra-low power consumption. In addition, the insensitivity to latch-up, high output drive, and output swing to ground without requiring external pull-down resistors make it ideal for single-supply battery-powered systems.
Other applications for the LMC6042 include bar code reader amplifiers, magnetic and electric field detectors, and hand-held electrometers.
This device is built with National's advanced Double-Poly Silicon-Gate CMOS process.
See the LMC6041 for a single, and the LMC6044 for a quad amplifier with these features.