パッケージ情報
パッケージ | ピン数 WQFN (RHS) | 48 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 2,500 | LARGE T&R |
LMK02002 の特徴
Target Applications
LMK02002 に関する概要
The
Each clock distribution block includes a programmable divider, a phase synchronization circuit, a programmable delay, a clock output mux, and an LVPECL output buffer. This allows multiple integer-related and phase-adjusted copies of the reference to be distributed to eight system components.
The clock conditioner comes in a 48-pin LLP package and is footprint compatible with other clocking devices in the same family.