パッケージ情報
パッケージ | ピン数 DSBGA (YZR) | 12 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
LMS4684 の特徴
- NC Switch RON 0.5Ω max @ 2.7V
- NO Switch RON 0.8Ω max @ 2.7V
- 5 nA (typ) Supply Current TA = 25°C
- 1.8 to 5.5V Single Supply Operation
- 12-Bump DSBGA Package
- WSON-10 Package, 3x4mm
All trademarks are the property of their respective owners.
LMS4684 に関する概要
The LMS4684 is a low on-resistance, low voltage dual SPDT (Single-Pole/Double-Throw) analog switch that operates from a 1.8V to 5.5V supply. The LMS4684 features a 0.5Ω RON for its NC switch and 0.8Ω RON for its NO switch at a 2.7V supply. The digital logic inputs are 1.8V logic-compatible with a 2.7V to 3.3V supply and features break-before-make switching action.
The LMS4684 is available in the 12-bump DSBGA and the 10-lead WSON miniature packages. These PCB real estate saving packages offer extreme performance while saving money with small footprints.