パッケージ情報
パッケージ | ピン数 SOIC (D) | 14 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 50 | TUBE |
OPA4131 の特徴
- FET INPUT: IB = 50pA max
- LOW OFFSET VOLTAGE: 750uV max
- WIDE SUPPLY RANGE: ±4.5V to ±18V
- SLEW RATE: 10V/us
- WIDE BANDWIDTH: 4MHz
- EXCELLENT CAPACITIVE LOAD DRIVE
- SINGLE, DUAL, QUAD VERSIONS
OPA4131 に関する概要
The OPA131 series of FET-input op amps provides high performance at low cost. Single, dual, and quad versions in industry-standard pinouts allow cost-effective design options.
The OPA131 series offers excellent general-purpose performance, including low offset voltage, drift, and good dynamic characteristics.
Single, dual, and quad versions are available in DIP and SO packages. Performance grades include commercial and industrial temperature ranges.