パッケージ情報
パッケージ | ピン数 SOIC (D) | 8 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 75 | TUBE |
OPA705 の特徴
- RAIL-TO-RAIL INPUT AND OUTPUT
- WIDE SUPPLY RANGE:
- Single Supply: 4V to 12V
- Dual Supplies: ±2 to ±6
- LOW QUIESCENT CURRENT: 160 µA
- LIMITED RANGE CMRR: 96dB
- LOW OFFSET: 0.5m V
- HIGH SPEED: 1MHz, 0.6V/µs
- MicroSIZE PACKAGES: SOT23-5, MSOP-8, TSSOP-14
- LOW INPUT BIAS CURRENT: 1pA
- APPLICATIONS
- AUTOMOTIVE APPLICATIONS: Audio,Sensor Applications,Security Systems
- PORTABLE EQUIPMENT
- ACTIVE FILTERS
- TRANSDUCER AMPLIFIER
- TEST EQUIPMENT
- DATA ACQUISITION
OPA705 に関する概要
The OPA705 series low-cost op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200µA per amplifier, the OPA705 still offers excellent dynamic performance (1MHz GBW and 0.6V/µs SR) and unity-gain stability.
The OPA705 series is fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.
The single version (OPA705) is available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount packages. The dual version (OPA2705) is available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4705 is available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.