パッケージ情報
パッケージ | ピン数 SSOP (DL) | 48 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 1,000 | LARGE T&R |
SN74CBT16210 の特徴
- Member of Texas Instruments' WidebusTM Family
- 5- Switch Connection Between Two Ports
- TTL-Compatible Input Levels
Widebus is a trademark of Texas Instruments.
SN74CBT16210 に関する概要
The SN74CBT16210 provides 20 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
The device is organized as a dual 10-bit bus switch with separate output-enable (OE\) inputs. It can be used as two 10-bit bus switches or as one 20-bit bus switch. When OE\ is low, the associated 10-bit bus switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the ports.