パッケージ情報
パッケージ | ピン数 TSSOP (PW) | 16 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 90 | TUBE |
SN74CBT3251 の特徴
- 5-Ω Switch Connection Between Two Ports
- TTL-Compatible Input Levels
- Low Crosstalk Between Switches
- Fast Switching and Propagation Speeds
- Operating Temperature Range: –40°C to 85°C
All trademarks are the property of their respective owners.
SN74CBT3251 に関する概要
The SN74CBT3251 is a 1-of-8 high-speed TTL-compatible FET multiplexer and demultiplexer. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.
When output enable (OE) is low, the SN74CBT3251 is enabled, and S0, S1, and S2 select one of the B outputs for the A-input data.