パッケージ情報
パッケージ | ピン数 VQFN (RGY) | 16 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
SN74LVC257A の特徴
- Operate From 1.65 V to 3.6 V
- Inputs Accept Voltages to 5.5 V
- Maximum tpd of 4.6 ns at 3.3 V
- Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
>2 V at VCC = 3.3 V, TA = 25°C - Latch-Up Performance Exceeds 250 mA Per
JESD 17 - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- On Products Compliant to MIL-PRF-38535, All
Parameters Are Tested Unless Otherwise Noted.
On All Other Products, Production Processing
Does Not Necessarily Include Testing of All
Parameters.
SN74LVC257A に関する概要
These quadruple 2-line to 1-line data selectors and multiplexers are designed for 1.65-V
to 3.6-V VCC
operation.
The SNx4LVC257A devices are designed to multiplex signals from 4-bit data sources to 4-output data lines in bus-organized systems. The 3-state outputs do not load the data lines when the output-enable (OE) input is at a high logic level.
Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of
these devices as translators in a mixed 3.3-V or 5-V system
environment.