パッケージ情報
パッケージ | ピン数 HVSSOP (DGN) | 8 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 2,500 | LARGE T&R |
THS3110 の特徴
- Low Noise
- 2-pA/√Hz Noninverting Current Noise
- 10-pA/√Hz Inverting Current Noise
- 3-nV/√Hz Voltage Noise
- High Output Current Drive: 260 mA
- High Slew Rate: 1300 V/µs
- (RL = 100 , VO = 8 VPP)
- Wide Bandwidth: 90 MHz (G = 2, RL = 100 )
- Wide Supply Range: ±5 V to ±15 V
- Power-Down Feature: (THS3110 Only)
- APPLICATIONS
- Video Distribution
- Power FET Driver
- Pin Driver
- Capacitive Load Driver
All trademarks are the property of their respective owners.
THS3110 に関する概要
The THS3110 and THS3111 are low-noise, high-voltage, current-feedback amplifiers designed to operate over a wide supply range of ±5 V to ±15 V for today's high performance applications.
The THS3110 features a power-down pin (PD) that puts the amplifier in low-power standby mode, and lowers the quiescent current from 4.8 mA to 270 µA.
These amplifiers provide well-regulated ac performance characteristics. The unity-gain bandwidth of 100 MHz allows for good distortion characteristics below 10 MHz. Coupled with a high 1300-V/&mirco;s slew rate, the THS3110 and THS3111 amplifiers allow for high output voltage swings at high frequencies.
The THS3110 and THS3111 are offered in the SOIC-8 (D) and the MSOP-8 (DGN) packages with PowerPAD.