パッケージ情報
パッケージ | ピン数 HVSSOP (DGN) | 8 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 2,500 | LARGE T&R |
TLC082-Q1 の特徴
- Wide Bandwidth: 10 MHz
- High-Output Drive
- IOH: 57 mA at VDD –1.5 V
- IOL: 55 mA at 0.5 V
- High Slew Rate
- SR+: 16 V/μs
- SR−: 19 V/μs
- Wide Supply Range: 4.5 V to 16 V
- Supply Current: 1.9 mA per Channel
- Low Input Noise Voltage: 8.5 nV√Hz
- Input Offset Voltage: 60 μV
- Ultra-Small 8-Pin MSOP-PowerPAD Package for TLC082-Q1
All trademarks are the property of their respective owners.
TLC082-Q1 に関する概要
The TLC08x-Q1 is the first general purpose operational amplifier to highlight TI's BiCMOS technology. The BiMOS family concept is simple: provide an upgrade path for BiFET users who are moving away from dual-supply to single-supply systems and demand higher AC and DC performance. With performance rated from 4.5 V to 16 V across an automotive temperature range (–40°C to 125°C), BiMOS suits a wide range of audio, automotive, industrial, and instrumentation applications.
Developed in TI’s patented LBC3 BiCMOS process, the BiMOS amplifiers combine a very high input impedance, low-noise CMOS front end with a high-drive bipolar output stage, thus providing the optimum performance features of both. AC performance improvements over the TL08x-Q1 BiFET predecessors include a bandwidth of 10 MHz and voltage noise of 8.5 nV/√Hz. These features enable the TLC08x-Q1 devices to be suitable for ADAS (such as short-range radar) and body in automotive. The TLC082-Q1 is also suitable in infotainment and cluster as a pre amp in car audio applications.
DC improvements include an ensured VICR that includes ground, a factor of four reduction in input offset voltage down to 1.5 mV (maximum), and a power-supply rejection improvement of greater than 40 dB to 130 dB. Added to this list of impressive features is the ability to drive ±50-mA loads comfortably from an ultrasmall-footprint MSOP PowerPAD package, which positions the TLC08x-Q1 as the ideal high-performance, general-purpose operational amplifier family.
For all available packages, see the orderable addendum at the end of the data sheet.