8-pin (JG) package image

5962-9460205QPA アクティブ

ミリタリー グレード、デュアル、38V、10MHz、40V/μs のスルーレート、2mV のオフセット電圧、JFET 入力オペアンプ

アクティブ barcode LOT/DATE ロットと日付コードの選択が可能な場合があります。
open-in-new 代替品を表示

価格

数量 価格
+

品質に関する情報

定格 Military
RoHS いいえ
REACH 影響あり
リード端子の仕上げ / ボールの原材料 SNPB
MSL rating / リフローピーク温度 N/A for Pkg Type
品質、信頼性
、パッケージングの情報

記載されている情報:

  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL rating / リフローピーク温度
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
表示またはダウンロード
製造に関する追加情報

記載されている情報:

  • ファブ拠点
  • アセンブリ拠点
表示

輸出分類

*参考用

  • US ECCN (米国輸出規制分類番号):EAR99

パッケージ情報

パッケージ | ピン数 CDIP (JG) | 8
動作温度範囲 (℃) -55 to 125
パッケージ数量 | キャリア 50 | TUBE

TLE2072AM の特徴

  • Direct Upgrades to TL05x, TL07x, and
    TL08x BiFET Operational Amplifiers
  • Greater Than 2× Bandwidth (10 MHz) and
    3× Slew Rate (45 V/µs) Than TL07x
  • Ensured Maximum Noise Floor 17 nV/Hz
  • On-Chip Offset Voltage Trimming for
    Improved DC Performance
  • Wider Supply Rails Increase Dynamic
    Signal Range to ±19 V

TLE2072AM に関する概要

The TLE207x series of JFET-input operational amplifiers more than double the bandwidth and triple the slew rate of the TL07x and TL08x families of BiFET operational amplifiers. Texas Instruments Excalibur process yields a typical noise floor of 11.6 nV/Hz, 17-nV/Hz ensured maximum, offering immediate improvement in noise-sensitive circuits designed using the TL07x. The TLE207x also has wider supply voltage rails, increasing the dynamic signal range for BiFET circuits to ±19 V. On-chip zener trimming of offset voltage yields precision grades for greater accuracy in dc-coupled applications. The TLE207x are pin-compatible with lower performance BiFET operational amplifiers for ease in improving performance in existing designs.

BiFET operational amplifiers offer the inherently higher input impedance of the JFET-input transistors, without sacrificing the output drive associated with bipolar amplifiers. This makes them better suited for interfacing with high-impedance sensors or very low-level ac signals. They also feature inherently better ac response than bipolar or CMOS devices having comparable power consumption.

The TLE207x family of BiFET amplifiers are Texas Instruments highest performance BiFETs, with tighter input offset voltage and ensured maximum noise specifications. Designers requiring less stringent specifications but seeking the improved ac characteristics of the TLE207x should consider the TLE208x operational amplifier family.

Because BiFET operational amplifiers are designed for use with dual power supplies, care must be taken to observe common-mode input voltage limits and output swing when operating from a single supply. DC biasing of the input signal is required and loads should be terminated to a virtual ground node at mid-supply. Texas Instruments TLE2426 integrated virtual ground generator is useful when operating BiFET amplifiers from single supplies.

The TLE207x are fully specified at ±15 V and ±5 V. For operation in low-voltage and/or single-supply systems, Texas Instruments LinCMOS families of operational amplifiers (TLC- and TLV-prefix) are recommended. When moving from BiFET to CMOS amplifiers, particular attention should be paid to slew rate and bandwidth requirements and output loading.

価格

数量 価格
+

キャリア オプション

パーツの数量に応じて、リール全体、カスタム リール、カット テープ、チューブ、トレイを含め、さまざまなキャリア オプションを選択できます。

カスタム リールとは、ご注文の数量に正確に一致するように 1 本のリールからカットした一定の長さのテープのことであり、ロット コードと日付コードのトレーサビリティを維持できます。業界標準に従い、真鍮製のスペーサーを使用し、カット済みテープの両側に 1 本の 18 インチ (45cm) フラット リーダー (先行) テープと、1 本の 18 インチ (45cm) フラット トレーラ (後続) テープを取り付けた状態であり、自動アセンブリ マシンに直接供給することができます。カスタム リールをご注文になった場合、リール処理料金がかかります。

カット テープとは、リールから切り離した一定の長さのテープのことです。ご注文の数量にあわせて、納品時に複数のカット テープまたは複数の箱に分割されることがあります。

在庫状況により、多くの場合、チューブトレイ デバイスは、箱、またはチューブやトレイに梱包された形態で出荷されます。すべてのテープ、チューブ、またはサンプル ボックスは、TI 社内の静電気放電 (ESD) 保護と湿度感度レベル (MSL) 保護の要件に従って梱包してあります。

詳細はこちら

ロットと日付コードの選択が可能な場合があります。

カートにご希望の数量を追加し、チェックアウト プロセスを開始すると、既存の在庫からロットまたは日付コードを選択できる各種オプションが表示されます。

詳細はこちら