パッケージ情報
パッケージ | ピン数 SOT-SC70 (DCK) | 5 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
TLV333 の特徴
- Unmatched Price Performance
- Low Offset Voltage: 2 µV
- Zero Drift: 0.02 µV/°C
- Low Noise: 1.1 µVPP, 0.1 Hz to 10 Hz
- Quiescent Current: 17 µA
- Supply Voltage: 1.8 V to 5.5 V
- Rail-to-Rail Input/Output
- Internal EMI Filtering
- microSize Packages: SOT23, SC70
TLV333 に関する概要
The TLVx333 series of CMOS operational amplifiers offer precision performance at a very competitive price. These devices are members of the zero-drift family of amplifiers that uses a proprietary auto-calibration technique to simultaneously provide low offset voltage (15 µV, max) and near-zero drift over time and temperature at only 28 µA (max) of quiescent current. The TLVx333 family features rail-to-rail input and output in addition to near-flat 1/f noise, making this amplifier ideal for many applications and much easier to design into a system. These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V).
The TLV333 (single version) is available in the SC70-5, SOT23-5, and SOIC-8 packages. The TLV2333 (dual version) is offered in VSSOP-8 and SOIC-8 packages. The TLV4333 is offered in the standard SOIC-14 and TSSOP-14 packages. All versions are specified for operation from –40°C to +125°C.