パッケージ情報
パッケージ | ピン数 VSSOP (DGK) | 8 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 2,500 | LARGE T&R |
TLV3402 の特徴
- Low Supply Current: 470 nA Per Channel
- Input Common-Mode Range Exceeds the Rails: –0.1 V to VCC + 5 V
- Supply Voltage Range: 2.5 V to 16 V
- Reverse Battery Protection Up to 18 V
- Open-Drain CMOS Output Stage
- Specified Temperature Range:
- Commercial Grade: 0°C to +70°C
- Industrial Grade: –40°C to +125°C
- Ultra-Small Packaging:
- 5-Pin SOT-23 (TLV3401)
- 8-Pin MSOP (TLV3402)
- Universal Op Amp EVM (See Universal Operational Amplifier Evaluation Module Selection Guide For More Information)
- APPLICATIONS
- Portable Medical Equipment
- Wireless Security Systems
- Remote Control Systems
- Handheld Instruments
- Ultra-Low Power Systems
All other trademarks are the property of their respective owners
TLV3402 に関する概要
The TLV340x is TIs first family of nanopower comparators with only 470 nA per channel supply current, which makes this device ideal for battery-powered and wireless handset applications.
The TLV340x has a minimum operating supply voltage of 2.7 V over the extended industrial temperature range (TA = –40°C to +125°C), while having an input common-mode range of –0.1 to VCC + 5 V. The low supply current makes it an ideal choice for battery-powered portable applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an overcurrent condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.
All members are available in PDIP and SOIC with the single versions in the small SOT-23 package, dual versions in the VSSOP package, and quad versions in the TSSOP package.