パッケージ情報
パッケージ | ピン数 SOT-23 (DBV) | 6 |
動作温度範囲 (℃) -55 to 125 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
TMP123 の特徴
- DIGITAL OUTPUT: SPI-Compatible Interface
- RESOLUTION: 12-Bit + Sign, 0.0625°C
- ACCURACY: ±1.5°C from 25°C to +85°C (max)
- LOW QUIESCENT CURRENT: 50 µA (max)
- WIDE SUPPLY RANGE: 2.7V to 5.5V
- TINY SOT23-6 PACKAGE
- OPERATION TO 150°C
- APPLICATIONS
- POWER-SUPPLY TEMPERATURE MONITORING
- COMPUTER PERIPHERAL THERMAL PROTECTION
- NOTEBOOK COMPUTERS
- CELL PHONES
- BATTERY MANAGEMENT
- OFFICE MACHINES
All other trademarks are the property of their respective owners.
TMP123 に関する概要
The TMP121 and TMP123 are SPI-compatible temperature sensors available in a tiny SOT23-6 package. Requiring no external components, the TMP121 and TMP123 are capable of measuring temperatures within 2°C of accuracy over a temperature range of 40°C to +125°C. Low supply current, and a supply range from 2.7V to 5.5V, make the TMP121 and TMP123 excellent candidates for low-power applications.
The TMP121 and TMP123 are ideal for extended thermal measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.