패키징 정보
패키지 | 핀 TSSOP (PW) | 16 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 90 | TUBE |
ADS122C04의 주요 특징
- Current Consumption as Low as 315 µA (typ)
- Wide Supply Range: 2.3 V to 5.5 V
- Programmable Gain: 1 to 128
- Programmable Data Rates: Up to 2 kSPS
- Up to 20 Bits Effective Resolution
- Simultaneous 50-Hz and 60-Hz Rejection at 20 SPS With Single-Cycle Settling Digital Filter
- Two Differential or Four Single-Ended Inputs
- Dual-Matched Programmable Current Sources:
10 µA to 1.5 mA - Internal 2.048-V Reference: 5 ppm/°C (typ) Drift
- Internal 2% Accurate Oscillator
- Internal Temperature Sensor:
0.5°C (typ) Accuracy - I2C-Compatible Interface
- Supported I2C Bus Speed Modes:
Standard-Mode, Fast-Mode, Fast-Mode Plus - 16 Pin-Configurable I2C Addresses
- Package: 3.0-mm × 3.0-mm × 0.75-mm WQFN
ADS122C04에 대한 설명
The ADS122C04 is a precision, 24-bit, analog-to-digital converter (ADC) that offers many integrated features to reduce system cost and component count in applications measuring small sensor signals. The device features two differential or four single-ended inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), two programmable excitation current sources, a voltage reference, an oscillator, and a precision temperature sensor.
The device can perform conversions at data rates up to 2000 samples-per-second (SPS) with single-cycle settling. At 20 SPS, the digital filter offers simultaneous 50-Hz and 60-Hz rejection for noisy industrial applications. The internal PGA offers gains up to 128. This PGA makes the ADS122C04 ideally suited for applications measuring small sensor signals, such as resistance temperature detectors (RTDs), thermocouples, thermistors, and resistive bridge sensors.
The ADS122C04 features a 2-wire, I2C-compatible interface that supports I2C bus speeds up to 1 Mbps. Two address pins allow selection of 16 different I2C addresses for the device.
The ADS122C04 is offered in a leadless 16-pin WQFN or a 16-pin TSSOP package and is specified over a temperature range of –40°C to +125°C.