패키징 정보
패키지 | 핀 TSSOP (PW) | 16 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 2,000 | LARGE T&R |
ADS8328의 주요 특징
- 2.7-V to 5.5-V Analog Supply, Low Power:
- 10.6 mW (500 kHz, +VA = 2.7 V,
+VBD = 1.8 V)
- 10.6 mW (500 kHz, +VA = 2.7 V,
- 500-kHz Sampling Rate
- Excellent DC Performance
- ±1.5 LSB Typ, ±2 LSB Max INL
- ±0.6 LSB Typ, ±1 LSB Max DNL
- 16-Bit NMC Over Temperature
- ±0.5 mV Max Offset Error at 2.7 V
- ±1 mV Max Offset Error at 5 V
- Excellent AC Performance at fI = 10 kHz with 91 dB SNR, 100 dB SFDR, –96 dB THD
- Built-In Conversion Clock (CCLK)
- 1.65 V to 1.5×(+VA) I/O Supply
- SPI/DSP Compatible Serial
- SCLK up to 50 MHz
- Comprehensive Power-Down Modes:
- Deep Power-Down
- Nap Power-Down
- Auto Nap Power-Down
- Unipolar Input Range: 0 V to VREF
- Software Reset
- Global CONVST (Independent of CS)
- Programmable Status/Polarity EOC/INT
- 16-Pin 4×4 QFN or 16-Pin TSSOP Packages
- Multi-Chip Daisy Chain Mode
- Programmable TAG Bit Output
- Auto/Manual Channel Select Mode
- Communications
- Transducer Interface
- Medical Instruments
- Magnetometers
- Industrial Process Control
- Data Acquisition Systems
- Automatic Test Equipment
ADS8328에 대한 설명
The ADS8327 is a low power, 16-bit, 500-kSPS analog-to-digital converter with a unipolar input. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold.
The ADS8328 is based on the same core and includes a 2-to-1 input MUX with programmable option of TAG bit output. Both the ADS8327 and ADS8328 offer a high-speed, wide voltage serial interface and are capable of chain mode operation when multiple converters are used.
These converters are available in a 16-lead TSSOP or 4×4 QFN packages and are fully specified for operation over the industrial –40°C to +85°C temperature range.