패키징 정보
패키지 | 핀 WQFN (RTW) | 24 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
BQ25895M의 주요 특징
- High efficiency 1.5-MHz switch mode buck charge
- 93% charge efficiency at 2 A and 91% charge efficiency at 3 A charge current
- Optimize for high voltage input (9 V / 12 V)
- Low power PFM mode for light load operations
- Boost mode operation with adjustable
output from 4.5 V to 5.5 V
- Selectable 500-KHz / 1.5-MHz boost converter with up-to 3.1 A output
- 93% Boost efficiency at 5 V at 1 A output
- Support down-to 2.5V battery
- Support PWM only or PFM/PWM control for light load efficiency
- Integrated control to switch between charge and boost mode
- Single input to support USB input and adjustable high voltage adapters
- Support 3.9-V to 14-V input voltage range
- Input current limit (100 mA to 3.25 A with 50-mA resolution) to support USB2.0, USB3.0 standard and high voltage adapters
- Maximum power tracking by input voltage limit up-to 14V for wide range of adapters
- Auto detect USB SDP, CDP, DCP, and non-standard adapters
- Input current optimizer (ICO) to maximize input power without overloading adapters
- Resistance compensation (IRCOMP) from charger output to cell terminal
- Highest battery discharge efficiency with 11-mΩ battery discharge MOSFET up to 9 A
- Integrated ADC for system monitor (voltage, temperature, charge current)
- BATFET Control to support ship mode, wake up, and full system reset
- Flexible autonomous and I2C mode for optimal system performance
- High integration includes all MOSFETs, current sensing and loop compensation
- 12-µA Low battery leakage current to support ship mode
- High accuracy
- ±0.5% Charge voltage regulation
- ±5% Charge current regulation
- ±7.5% Input current regulation
- Safety
- Battery temperature sensing for charge and boost mode
- Thermal regulation and thermal shutdown
BQ25895M에 대한 설명
The BQ25895M is a highly-integrated 5-A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. The devices support high input voltage fast charging. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C Serial interface with charging and system settings makes the device a truly flexible solution.