패키징 정보
패키지 | 핀 VQFN (RGZ) | 48 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 2,500 | LARGE T&R |
CC430F5135의 주요 특징
- True System-on-Chip (SoC) for Low-Power Wireless Communication Applications
- Wide Supply Voltage Range:
3.6 V Down to 1.8 V - Ultra-Low Power Consumption
- CPU Active Mode (AM): 160 µA/MHz
- Standby Mode (LPM3 RTC Mode): 2.0 µA
- Off Mode (LPM4 RAM Retention): 1.0 µA
- Radio in RX: 15 mA, 250 kbps, 915 MHz
- MSP430™ System and Peripherals
- 16-Bit RISC Architecture, Extended Memory, up to 20-MHz System Clock
- Wake up From Standby Mode in Less Than 6 µs
- Flexible Power-Management System With SVS and Brownout
- Unified Clock System With FLL
- 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
- 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
- Hardware Real-Time Clock (RTC)
- Two Universal Serial Communication Interfaces (USCIs)
- USCI_A0 Supports UART, IrDA, SPI
- USCI_B0 Supports I2C, SPI
- 12-Bit Analog-to-Digital Converter (ADC) With Internal Reference, Sample-and-Hold, and Autoscan Features (CC430F613x and CC430F513x Only)
- Comparator
- Integrated LCD Driver With Contrast Control for up to 96 Segments (Only CC430F61xx)
- 128-Bit AES Security Encryption and Decryption Coprocessor
- 32-Bit Hardware Multiplier
- 3-Channel Internal DMA
- Serial Onboard Programming, No External Programming Voltage Needed
- Embedded Emulation Module (EEM)
- High-Performance Sub-1 GHz RF Transceiver Core
- Same as in CC1101
- Wide Supply Voltage Range: 2 V to 3.6 V
- Frequency Bands: 300 MHz to 348 MHz, 389 MHz to 464 MHz, and 779 MHz to 928 MHz
- Programmable Data Rate From 0.6 kBaud to 500 kBaud
- High Sensitivity (–117 dBm at 0.6 kBaud, –111 dBm at 1.2 kBaud, 315 MHz, 1% Packet Error Rate)
- Excellent Receiver Selectivity and Blocking Performance
- Programmable Output Power up to +12 dBm for All Supported Frequencies
- 2-FSK, 2-GFSK, and MSK Supported, Also OOK and Flexible ASK Shaping
- Flexible Support for Packet-Oriented Systems: On-Chip Support for Sync Word Detection, Address Check, Flexible Packet Length, and Automatic CRC Handling
- Support for Automatic Clear Channel Assessment (CCA) Before Transmitting (for Listen-Before-Talk Systems)
- Digital RSSI Output
- Suited for Systems Targeting Compliance With EN 300 220 (Europe) and FCC CFR Part 15 (US)
- Suited for Systems Targeting Compliance With Wireless M-Bus Standard EN 13757‑4:2005
- Support for Asynchronous and Synchronous Serial Receive or Transmit Mode for Backward Compatibility With Existing Radio Communication Protocols
- Device Comparison Summarizes the Available Family Members
CC430F5135에 대한 설명
The TI CC430 family of ultra-low-power system-on-chip (SoC) microcontrollers with integrated RF transceiver cores consists of several devices that feature different sets of peripherals targeted for a wide range of applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The devices feature the powerful MSP430 16‑bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.
The CC430 family provides a tight integration between the microcontroller core, its peripherals, software, and the RF transceiver, making these true SoC solutions easy to use as well as improving performance.
The CC430F61xx series are microcontroller SoC configurations that combine the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 12-bit ADC with eight external inputs plus internal temperature and battery sensors on CC430F613x devices, a comparator, USCIs, a 128-bit AES security accelerator, a hardware multiplier, a DMA, an RTC module with alarm capabilities, an LCD driver, and up to 44 I/O pins.
The CC430F513x series are microcontroller SoC configurations that combine the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 12-bit ADC with six external inputs plus internal temperature and battery sensors, a comparator, USCIs, a 128-bit AES security accelerator, a hardware multiplier, a DMA, an RTC module with alarm capabilities, and up to 30 I/O pins.
For complete module descriptions, see the CC430 Family Users Guide.