패키징 정보
패키지 | 핀 SOIC (D) | 14 |
작동 온도 범위(°C) -55 to 125 |
패키지 수량 | 캐리어 50 | TUBE |
CD74HCT74의 주요 특징
- LSTTL input logic compatible
- VIL(max) = 0.8 V, VIH(min) = 2 V
- CMOS input logic compatible
- II ≤ 1 µA at VOL, VOH
- Buffered inputs
- 4.5 V to 5.5 V operation
- Wide operating temperature range: -55°C to +125°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
CD74HCT74에 대한 설명
The CDx4HCT74-Q1 devices contain two independent D-type positive-edge-triggered flip-flops with asynchronous preset and clear pins for each.