패키징 정보
패키지 | 핀 VSON-CLIP (DQG) | 8 |
작동 온도 범위(°C) -55 to 150 |
패키지 수량 | 캐리어 250 | SMALL T&R |
CSD17308Q3의 주요 특징
- Optimized for 5-V gate drive
- Ultra-low Qg and Qgd
- Low thermal resistance
- Avalanche rated
- Lead-free terminal plating
- RoHS compliant
- Halogen free
- VSON 3.3 mm × 3.3 mm plastic package
CSD17308Q3에 대한 설명
This 30-V, 8.2-mΩ, 3.3 mm × 3.3 mm VSON NexFET™ power MOSFET is designed to minimize losses in power conversion applications and optimized for 5-V gate drive applications.