패키징 정보
패키지 | 핀 WSON (DQK) | 6 |
작동 온도 범위(°C) -55 to 150 |
패키지 수량 | 캐리어 250 | SMALL T&R |
CSD25310Q2의 주요 특징
- Ultra-Low Qg and Qgd
- Low On Resistance
- Low Thermal Resistance
- Pb-Free
- RoHS Compliant
- Halogen Free
- SON 2-mm × 2-mm Plastic Package
CSD25310Q2에 대한 설명
This 19.9 mΩ, –20 V P-Channel device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Its low on resistance coupled with an extremely small footprint in a SON 2 mm × 2 mm plastic package make the device ideal for battery operated space constrained operations.
For all available packages, see the orderable addendum at the end of the data sheet.