패키징 정보
패키지 | 핀 VQFN (RGE) | 24 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
DRV8426의 주요 특징
- PWM microstepping stepper motor driver
- Simple STEP/DIR interface
- Up to 1/256 microstepping indexer
- Integrated current sense functionality
- No sense resistors required
- ±5% full-scale current accuracy
- Smart tune decay technology, fixed slow, and mixed decay options
- 4.5 to 33-V Operating supply voltage range
- Low RDS(ON):
- 900 mΩ HS + LS at 24 V, 25°C
- High current capacity per bridge
- 2.5 A peak, 1.5 A full-scale, 1.1 A rms
- Pin to pin compatible with -
-
DRV8424/25: 33-V, 330/550 mΩ HS + LS
-
DRV8436: 48-V, 900 mΩ HS + LS
-
DRV8434: 48-V, 330 mΩ HS + LS
-
- Configurable off-time PWM chopping
- 7-µs, 16-µs, 24-µs, or 32-µs.
- Supports 1.8-V, 3.3-V, 5.0-V logic inputs
- Low-current sleep mode (2 µA)
- Spread spectrum clocking for low electromagnetic interference (EMI)
- Small package and footprint
- Protection features
- VM undervoltage lockout (UVLO)
- Charge pump undervoltage (CPUV)
- Overcurrent protection (OCP)
- Thermal shutdown (OTSD)
- Fault condition output (nFAULT)
DRV8426에 대한 설명
The DRV8426 is a stepper motor driver for industrial and consumer applications. The device is fully integrated with two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sensing. The DRV8426 is capable of driving up to 1.5-A full-scale output current (dependent on PCB design).
The DRV8426 uses an internal current sense architecture to eliminate the need for two external power sense resistors, saving PCB area and system cost. The device uses an internal PWM current regulation scheme selectable between smart tune, slow and mixed decay options. Smart tune automatically adjusts for optimal current regulation, compensates for motor variation and aging effects and reduces audible noise from the motor.
A simple STEP/DIR interface allows an external controller to manage the direction and step rate of the stepper motor. The device can be configured in full-step to 1/256 microstepping. A low-power sleep mode is provided using a dedicated nSLEEP pin. Protection features are provided for supply undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by the nFAULT pin.