패키징 정보
패키지 | 핀 SOT-23 (DBV) | 5 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
LP2980-ADJ의 주요 특징
- V IN range:
- Legacy chip: 2.2 V to 16 V
- New chip: 2.5 V to 16V
- V OUT range:
- Legacy chip: 1.23 V to 15.0 V
- New chip: 1.2 V to 15.0 V
- V OUT(typ) accuracy:
- Legacy chip: ±1%
- New chip: ±0.5%
- Output accuracy over load and
temperature:
- Legacy chip: ±3.5%
- New chip: ±1%
- Output current: Up to 50 mA
- Quiescent current, low
I Q (new chip):
- 55 µA at I LOAD = 0 mA
- 350 µA at I LOAD = 50 mA
- Shutdown current over
temperature:
- Legacy chip: < 1 µA
- New chip: ≤ 0.8 µA
- Output current limiting and thermal protection
- Stable with 2.2-µF ceramic capacitors (new chip)
- High PSRR (new chip):
- 70 dB at 1 kHz, 42 dB at 1 MHz
- Operating junction temperature: –40°C to +125°C
- Package: 5-pin SOT-23 (DBV)
LP2980-ADJ에 대한 설명
The LP2980-ADJ is an adjustable-output, wide-input, low-dropout voltage regulator supporting an input voltage range up to 16 V and up to 50 mA of load current. The LP2980-ADJ supports an output range of 1.2 V to 15.0 V (new chip) and 1.23 V to 15.0 V (legacy chip).
Additionally, the LP2980-ADJ (new chip) has a 1% output accuracy across load and temperature that can meet the needs of low-voltage microcontrollers (MCUs) and processors.
In the new chip, wide bandwidth PSRR performance of greater than 70 dB at 1 kHz and 45 dB at 1 MHz helps attenuate the switching frequency of an upstream DC/DC converter and minimize post regulator filtering.
The internal soft-start time and current-limit protection reduce inrush current during start up, thus minimizing input capacitance. Standard protection features, such as overcurrent and overtemperature protection, are included.
The LP2980-ADJ is available in a 5-pin, 2.9-mm × 1.6-mm SOT-23 (DBV) package.