패키징 정보
패키지 | 핀 WSON (DNT) | 12 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 250 | SMALL T&R |
LP38798의 주요 특징
- Wide
Operating Input Voltage Range:
3 V to 20 V - Ultra-Low Output Noise: 5 µVRMS
(10 Hz to 100 kHz) - High PSRR: 90 dB at 10 kHz, 60 dB at 100 kHz
- ±1% Output Voltage Initial Accuracy (TJ = 25°C)
- Very Low Dropout: 200 mV (Typical) at 800 mA
- Stable with Ceramic or Tantalum Output Capacitors
- Excellent Line and Load Transient Response
- Current Limit and Overtemperature Protection
- Create a Custom Design Using the LP38798 With the WEBENCH Power Designer
LP38798에 대한 설명
The LP38798-ADJ is a high-performance, low-noise LDO that can supply up to 800 mA output current. Designed to meet the requirements of sensitive RF/Analog circuitry, the LP38798-ADJ implements a novel linear topology on an advanced CMOS process to deliver ultra-low output noise and high PSRR at switching power supply frequencies. The LP38798SD-ADJ is stable with both ceramic and tantalum output capacitors and requires a minimum output capacitance of only 1 µF for stability.
The LP38798-ADJ can operate over a wide input voltage range (3 V to 20 V) making it well suited for many post-regulation applications.
For all available packages, see the orderable addendum at the end of the data sheet.