패키징 정보
패키지 | 핀 VQFN (RHL) | 20 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
MSP430FR2422의 주요 특징
- Embedded microcontroller
- 16-bit RISC architecture
- Clock supports frequencies up to 16 MHz
- Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS specifications)
- Optimized ultra-low-power modes
- Active mode: 120 µA/MHz (typical)
- Standby: LPM3.5, real-time clock (RTC) counter with 32768-Hz crystal: 710 nA (typical)
- Shutdown (LPM4.5): 36 nA without SVS
- Low-power ferroelectric RAM (FRAM)
- Up to 7.5 KB of nonvolatile memory
- Built-in error correction code (ECC)
- Configurable write protection
- Unified memory of program, constants, and storage
- 1015 write cycle endurance
- Radiation resistant and nonmagnetic
- High FRAM-to-SRAM ratio, up to 4:1
- High-performance analog
- Up to 8-channel 10-bit analog-to-digital converter (ADC)
- Internal 1.5-V reference
- Sample-and-hold 200 ksps
- Up to 8-channel 10-bit analog-to-digital converter (ADC)
- Intelligent digital peripherals
- Two 16-bit timers with three capture/compare registers each (Timer_A3)
- One 16-bit counter-only RTC
- 16-bit cyclic redundancy check (CRC)
- Enhanced serial communications with support for pin remap feature (see Device Comparison)
- One eUSCI_A supports UART, IrDA, and SPI
- One eUSCI_B supports SPI and I2C
- Clock system (CS)
- on-chip 32-kHz RC oscillator (REFO)
- on-chip 16-MHz digitally controlled oscillator (DCO) with frequency-locked loop (FLL)
- ±1% accuracy with on-chip reference at room temperature
- On-chip very low-frequency 10-kHz oscillator (VLO)
- On-chip high-frequency modulation oscillator (MODOSC)
- External 32-kHz crystal oscillator (LFXT)
- Programmable MCLK prescalar of 1 to 128
- SMCLK derived from MCLK with programmable prescalar of 1, 2, 4, or 8
- General input/output and pin functionality
- Total of 15 I/Os on VQFN-20 package
- 15 interrupt pins (P1 and P2) can wake MCU from low-power modes
- Development tools and software
- Development tools
- Target development board MSP‑TS430RHL20
- Development tools
- Family Members (Also See Device Comparison)
- MSP430FR2422: 7.25KB of program FRAM, 256B of information FRAM, 2KB of RAM
- Package options
- 20-pin: VQFN (RHL)
- 16-pin: TSSOP (PW)
MSP430FR2422에 대한 설명
MSP430FR2422 is part of the MSP430™ value line microcontroller (MCU) portfolio, TI’s lowest cost family of MCUs for sensing and measurement applications. The MSP430FR2422 MCU provides 8KB of nonvolatile memory with an 8-channel 10-bit ADC. The architecture, FRAM, and integrated peripherals, combined with extensive low-power modes, are optimized to achieve extended battery life in portable and battery-powered sensing applications. Available in a 16-pin TSSOP or a 20-pin VQFN package.
TIs MSP430 ultra-low-power FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatility of flash.
The MSP430FR2422 MCU is supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-TS430RHL20 20-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the E2E™ support forums.
For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family Users Guide .