패키징 정보
패키지 | 핀 LCCC (FK) | 20 |
작동 온도 범위(°C) -55 to 125 |
패키지 수량 | 캐리어 55 | TUBE |
SN54ALS576B의 주요 특징
- 3-State Buffer-Type Inverting Outputs Drive Bus Lines Directly
- Bus-Structured Pinout
- Buffered Control Inputs
- SN74ALS577A Has Synchronous Clear
- Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), Standard Plastic (N, NT) and Ceramic (J) 300-mil DIPs, and Ceramic Flat (W) Packages
SN54ALS576B에 대한 설명
These octal D-type edge-triggered flip-flops feature 3-state outputs designed specifically for bus driving. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
These flip-flops enter data on the low-to-high transition of the clock (CLK) input.
The output-enable () input does not affect internal operations of the flip-flops. Old data can be retained or new data can be entered while the outputs are disabled.
The SN54ALS576B and SN54AS576 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS576B, SN74ALS577A, and SN74AS576 are characterized for operation from 0°C to 70°C.