패키징 정보
패키지 | 핀 TSSOP (PW) | 16 |
작동 온도 범위(°C) -55 to 125 |
패키지 수량 | 캐리어 2,000 | LARGE T&R |
SN74HC595-EP의 주요 특징
- 8-Bit Serial-In, Parallel-Out Shift
- Wide Operating Voltage Range of 2 V to 6 V
- High-Current 3-State Outputs Can Drive Up To 15 LSTTL Loads
- Low Power Consumption: 80-µA (Max) ICC
- tpd = 13 ns (Typ)
- ±6-mA Output Drive at 5 V
- Low Input Current: 1 µA (Max)
- Shift Register Has Direct Clear
- APPLICATIONS
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Available in Military (–55°C/125°C) Temperature Range(1)
- Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
(1) Additional temperature ranges available - contact factory
SN74HC595-EP에 대한 설명
The SN74HC595 contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the outputs are in the high-impedance state.
Both the shift register clock (SRCLK) and storage register clock (RCLK) are positive-edge triggered. If both clocks are connected together, the shift register always is one clock pulse ahead of the storage register.