패키징 정보
패키지 | 핀 TSSOP (PW) | 20 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 2,000 | null |
SN74HC688의 주요 특징
- Wide operating voltage range of 2 V to 6 V
- High-current outputs drive up to 10 LSTTL loads
- Low power consumption, 80-µA max ICC
- Typical tpd = 14 ns
- ±4-mA output drive at 5 V
- Low input current of 1 µA max
- Compare two 8-bit words