패키징 정보
패키지 | 핀 SOIC (D) | 14 |
작동 온도 범위(°C) |
패키지 수량 | 캐리어 2,500 | SMALL T&R |
SN74HC74의 주요 특징
- Buffered inputs
- Wide operating voltage range: 2 V to 6 V
- Wide operating temperature range: -40°C to +85°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
SN74HC74에 대한 설명
The SNx4HC74 devices contain two independent D-type positive-edge-triggered flip-flops with asynchronous preset and clear pins for each.