패키징 정보
패키지 | 핀 VSSOP (DCU) | 8 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 250 | SMALL T&R |
SN74LVC2G66의 주요 특징
- Available in the Texas Instruments
NanoFree™ Package - 1.65-V to 5.5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Max tpd of 0.8 ns at 3.3 V
- High On-Off Output Voltage Ratio
- High Degree of Linearity
- High Speed, Typically 0.5 ns
(VCC = 3 V, CL = 50 pF) - Rail-to-Rail Input/Output
- Low ON-State Resistance, Typically ≉6 Ω
(VCC = 4.5 V) - Latch-Up Performance Exceeds 100 mA Per
JESD 78, Class II
SN74LVC2G66에 대한 설명
This dual bilateral analog switch is designed for
1.65-V to 5.5-V VCC operation.
The SN74LVC2G66 device can handle both analog and digital signals. The SN74LVC2G66 device permits signals with amplitudes of up to 5.5 V (peak) to be transmitted in either direction.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
Each switch section has its own enable-input control (C). A high-level voltage applied to C turns on the associated switch section.
Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.