패키징 정보
패키지 | 핀 DSBGA (YFP) | 8 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
TLV627432의 주요 특징
- Input voltage range VIN from 2.15 V to 5.5 V
- Output current up to 400 mA
- Very low operational quiescent current
- Up to 90% efficiency at 10-µA output current
- Power save mode operation
- Selectable output voltages
- Eight voltage options between 1.2 V to 3.3 V
- Output voltage discharge
- Low output voltage ripple
- Automatic transition to no ripple 100% mode
- RF friendly DCS-Control™
- Total solution size < 10 mm2
- Small 1.57-mm × 0.88-mm, 8-ball WCSP package