패키징 정보
패키지 | 핀 X2SON (DQN) | 4 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
TLV742P의 주요 특징
- Input Voltage Range From 2 V to 5.5 V
- Fixed-Output Voltage Combinations Possible From 0.85 V to 5 V in 50-mV Steps(1)
- 0.5% Typical Accuracy
- High PSRR:
- 55 dB at 1 MHz
- IQ When Enabled: 25 µA
- IQ When Disabled: 1 µA
- Active Output Discharge
- Thermal Shutdown and Overcurrent Protection
- Package:
- 1-mm × 1-mm DQN (X2SON)
TLV742P에 대한 설명
The TLV742P series of low-dropout linear voltage regulators (LDOs) are optimized to providing excellent performance by supporting a wide output voltage range. The LDOs can directly regulate a single cell Li-ion battery input-to-output voltage as low as 0.85 V. If used to post-regulate a DC-DC converter output, the high PSRR of 55 dB at 1 MHz suppresses ripple to provide a stable low-noise, well-regulated VOUT.
The TLV742P has an active output discharge feature that helps ensure the output is kept low while the system is disabled, in standby mode, or in sleep mode. Additionally, overcurrent protection is present to protect the device in the event of an output short along with thermal shutdown to prevent overheating.
The TLV742P series of voltage regulators are available in a 1 mm × 1 mm X2SON package to minimize PCB area.