24-pin (RGE) package image

TPS259824LNRGET 활성

핫 스왑 보호 기능이 있는 2.7V~24V, 2.7mΩ, 15A eFuse, ±1.5% 전류 모니터 및 조정 오류 관리

활성 custom-reels 맞춤형 맞춤형 수량의 릴을 구매할 수 있음
open-in-new 대체 보기

가격

수량 가격
+

추가 패키지 수량 | 캐리어 옵션 이 제품들은 정확히 동일하지만 다른 캐리어 유형으로 제공됩니다.

TPS259824LNRGER 활성 custom-reels 맞춤형 맞춤형 수량의 릴을 구매할 수 있음
패키지 수량 | 캐리어 3,000 | LARGE T&R
재고
수량 | 가격 1ku | +

품질 정보

등급 Catalog
RoHS
REACH
납 마감/볼 재질 NIPDAUAG
MSL 등급/피크 리플로우 Level-2-260C-1 YEAR
품질, 신뢰성
및 패키징 정보

포함된 정보:

  • RoHS
  • REACH
  • 디바이스 마킹
  • 납 마감/볼 재질
  • MSL 등급/피크 리플로우
  • MTBF/FIT 예측
  • 물질 성분
  • 인증 요약
  • 지속적인 신뢰성 모니터링
보기 또는 다운로드
추가 제조 정보

포함된 정보:

  • 팹 위치
  • 조립 위치
보기

수출 분류

*참조 목적

  • US ECCN: EAR99

패키징 정보

패키지 | 핀 VQFN (RGE) | 24
작동 온도 범위(°C) -40 to 125
패키지 수량 | 캐리어 250 | SMALL T&R

TPS25982의 주요 특징

  • Wide input voltage range: 2.7 V to 24 V
    • 30-V Absolute maximum
  • Low On-Resistance: RON = 2.7-mΩ typical
  • Adjustable current limit threshold
    • Range: 2 A to 15 A
    • Accuracy: ± 8% (typical for ILIM > 5 A)
  • Circuit breaker and current limiter options
  • Adjustable over-current blanking timer
    • Handles load transients without tripping
  • Accurate current monitor output
    • ± 1.5% (typical at 25 °C for IOUT > 3 A)
  • User configurable fault response
    • Latch-off or auto-retry
    • Number of retries (Finite or indefinite)
    • Delay between retries
  • Robust short-circuit protection
    • Fast-trip response time < 400-ns typical
    • Tested against 1 million power-into-short events
    • Immune to line transients - no nuisance tripping
  • Adjustable output slew rate (dVdt) control
  • Adjustable undervoltage lockout
  • Overvoltage lockout (Fixed 3.7-V, 7.6-V, 16.9-V and no-OVLO options)
  • Integrated overtemperature protection
  • Power good indication
  • Adjustable load detect and handshake timer
  • UL 2367 Recognition
    • File no. E339631
    • RILIM ≥ 182 Ω
  • IEC 62368 CB Certification
  • Small footprint: 4-mm × 4-mm QFN package

TPS25982에 대한 설명

The TPS25982 family of eFuses is a highly integrated circuit protection and power management solution in a small package. The devices are operational over a wide input voltage range. A single part caters to low-voltage systems needing minimal I*R voltage drop as well as higher voltage, high current systems needing low power dissipation. They are a robust defense against overloads, short-circuits, voltage surges and excessive inrush current.

Overvoltage events are limited by internal cutoff circuits, with multiple device options to choose the overvoltage threshold.

Multiple device options exist to choose between the response to overcurrent conditions, circuit breaker or active current limiter. The overcurrent limit and fast-trip (short-circuit) threshold can be set with a single external resistor. The devices intelligently manage the overcurrent response by distinguishing between transient events and actual faults, thereby allowing the system to function uninterrupted during line and load transients without compromising on the robustness of the protection against faults. The device can be configured to stay latched off or retry automatically after a fault shutdown. The number of auto-retries as well as the retry delay are configurable with capacitors. This enables remote systems to automatically recover from temporary faults while ensuring that power supplies are not stressed indefinitely due to a persistent fault.

The TPS25982 devices are available in a small 4 mm × 4 mm QFN package. The devices are characterized for operation over a junction temperature range of –40˚C to 125˚C.

가격

수량 가격
+

추가 패키지 수량 | 캐리어 옵션 이 제품들은 정확히 동일하지만 다른 캐리어 유형으로 제공됩니다.

TPS259824LNRGER 활성 custom-reels 맞춤형 맞춤형 수량의 릴을 구매할 수 있음
패키지 수량 | 캐리어 3,000 | LARGE T&R
재고
수량 | 가격 1ku | +

캐리어 옵션

전체 릴, 맞춤형 수량의 릴, 절단 테이프, 튜브, 트레이 등 부품 수량에 따라 다양한 캐리어 옵션을 선택할 수 있습니다.

맞춤형 릴은 한 릴에서 절단 테이프의 연속 길이로, 로트 및 날짜 코드 추적 기능을 유지하여 요청한 정확한 양을 유지합니다. 업계 표준에 따라, 황동 심으로 절단 테이프 양쪽에 18인치 리더와 트레일러를 연결하여 자동화 조립 기계에 직접 공급합니다. TI는 맞춤형 수량의 릴 주문 시 릴 요금을 부과합니다.

절단 테이프란 릴에서 잘라낸 테이프 길이입니다. TI는 요청 수량을 맞추기 위해 여러 가닥의 절단 테이프 또는 박스를 사용하여 주문을 이행할 수 있습니다.

TI는 종종 재고 가용성에 따라 튜브 또는 트레이 디바이스를 박스나 튜브 또는 트레이로 배송합니다. TI는 내부 정전 방전 및 습도 민감성 수준 보호 요구 사항에 따라 모든 테이프, 튜브 또는 샘플 박스를 포장합니다.

자세히 보기

로트 및 날짜 코드를 선택할 수 있습니다.

장바구니에 수량을 추가하고 결제 프로세스를 시작하여 기존 재고에서 로트 또는 날짜 코드를 선택할 수 있는 옵션을 확인합니다.

자세히 보기