패키징 정보
패키지 | 핀 VSON (DRC) | 10 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
TPS54260의 주요 특징
- 3.5-V to 60-V Input Voltage Range
- 200-mΩ High-Side MOSFET
- High Efficiency at Light Loads With a Pulse-Skipping Eco-mode™
- 138-µA Operating Quiescent Current
- 1.3-µA Shutdown Current
- 100-kHz to 2.5-MHz Switching Frequency
- Synchronizes to External Clock
- Adjustable Slow Start and Sequencing
- UV and OV Powergood Output
- Adjustable UVLO Voltage and Hysteresis
- 0.8-V Internal Voltage Reference
- 10-Pin MSOP and 10-Pin 3-mm × 3-mm VSON With PowerPAD™ Packages
- Create a Custom Design Using the TPS54260 With WEBENCH® Power Designer
TPS54260에 대한 설명
The TPS54260 device is a 60-V, 2.5-A, step-down regulator with an integrated high-side
MOSFET. Current mode control provides simple external compensation and flexible component
selection. A low-ripple, pulse skip mode reduces the no load, regulated output supply current to
138 µA. Using the enable pin, shutdown supply current is reduced to
1.3 µA, when the enable pin is low.
Undervoltage lockout (UVLO) is internally set at
2.5 V, but can be increased using the enable pin. The output voltage startup ramp is
controlled by the slow-start pin that can also be configured for sequencing and tracking. An
open-drain powergood signal indicates the output is within 94% to 107% of its nominal
voltage.
A wide switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.
The TPS54260 is available in 10-pin thermally enhanced MSOP and 10-pin 3-mm × 3-mm SON PowerPAD packages.